Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

032U1232

Characteristic

Value

Type EV210B
Weight 0.222 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Ambient temperature [°C] 80 °C
Ambient temperature [°F] 175 °F
Body material Brass
Connection G 1/4
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 0,35
Differential pressure [bar] 0 - 10 bar
Differential pressure [psi] 0,0 - 142,9 psi
EAN 5702423005994
Function N C
Kv value [m³/h] 0,30
Max. Working Pressure [bar] 35,0 bar
Max. Working Pressure [psig] 510 psig
Medium temperature range [°C] -10 - 100 °C
Medium temperature range [°F] 15 - 210 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [in] 1/8 in
Orifice size [mm] 3,00 mm
Packing format Multi pack
Quantity per packing format 20 PC
Seal material PTFE
Type designation Solenoid valve