Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

063G1123

Characteristic

Value

Type MBS 1250
Weight 0.061 Kg
- common PIN 3
+ supply PIN 1
Accuracy, typical +/- FS [%] 0,5 %
Ambient temperature [°C] -40 - 100 °C
Ambient temperature range [°F] -40 - 212 °F
Burst pressure [bar] 4.000,0 bar
Burst pressure [psig] 58.000 psig
Compensated temp. range [°C] -40 - 125 °C
Compensated temp. range [°F] -40 - 257 °F
EAN 5702423230693
Electrical conn. Male/Female Male
Electrical connection type M12 x 1, 4 pin, EN 60947-5-2
Enclosure rating IP67
Medium temperature range [°C] -40 - 125 °C
Medium temperature range [°F] -40 - 257 °F
Output signal Current
Output signal type 4 - 20 mA
Overload pressure max. [bar] 1.200,0 bar
Overload pressure max. [psig] 17.000 psig
Packing format Multi pack
Pressure connection G 1/4
Pressure connection HEX [mm] 22,0
Pressure connection notes A
Pressure connection standard DIN 3852-E
Pressure Male/Female Male
Pressure range [bar] 0,00 - 400,00 bar
Pressure unit reference Gauge (relative)
Pulse-snubber Yes
Quantity per packing format 48 PC
Response time, max. [ms] 1 ms
Specification key MBS 1250-3611-C1GB04
Supply voltage [V] d.c. 8,00 - 30,00 V