Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

084G2114

Characteristic

Value

Type EMP 2
Weight 1.102 Kg
- common N
+ supply P
Accuracy, max. +/- FS [%] 0,50 %
Accuracy, typical +/- FS [%] 0,5 %
Adj. zero point and span No
Approval ABS, BV, CCS, DNV, GL, GOST POCC, KR, LR, NNK, RINA
Compensated temp. range [°C] 0 - 70 °C
Compensated temp. range [°F] 32 - 158 °F
EAN 5702423005192
Electrical connection type Terminal block, Pg 13.5
Enclosure rating IP67
Flush diaphragm No
Intrinsically safe No
Max. overload pressure [bar] 120,0 bar
Medium temperature range [°C] -10 - 70 °C
Medium temperature range [°F] 14 - 158 °F
Output signal type 4 - 20 mA
Packing format Multi pack
Pressure connection G 1/2
Pressure connection notes Combi connection G1/4 female
Pressure connection standard EN 228-1
Pressure Male/Female Male/Female
Pressure range [bar] 0,00 - 60,00 bar
Pressure unit reference Gauge (relative)
Pulse-snubber No
Quantity per packing format 8 PC
Response time, max. [ms] 4 ms
Supply voltage [V] d.c. 11,00 - 32,00 V