Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

060-312266

Characteristic

Value

Type KPS47
Weight 1.125 Kg
Ambient temperature [°C] -25 - 70 °C
Ambient temperature [°F] -13 - 158 °F
Ammonia application No
Approval C UL US, CCC
Connection size G 1/4
Connection standard ISO 228-1
Connection type Pipe thread
Contact function SPDT gold
Contact rating AC1=10 A, 440 V
Contact rating AC15=4 A, 440 V
Contact rating AC3=6 A, 440 V
Contact rating DC13=12 W, 220 V
Contact rating LR=50 A, 440 V
Differential [bar] 3,50 - 17,00 bar
Differential [psi] 50,80 - 246,60 psi
EAN 5702423146956
Enclosure rating IP67
Identical product 060-411666
MWP [bar] Pe 120,0 bar
MWP [psig] Pe 1.740,0 psig
Packing format Multi pack
Quantity per packing format 8 PC
Regulation range [bar] Pe 6,00 - 60,00 bar
Regulation range [psig] Pe 87,00 - 870,00 psig