Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

060-500066

Characteristic

Value

Type KP35
Weight 0.319 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 149 °F
Ammonia application No
Approval C UL US, CCC
Connection size 1/4 in-18 NPT int.
Connection standard ANSI B1.20.1.
Connection type Pipe thread
Contact function SPDT
Contact rating AC1=16 A, 400 V
Contact rating AC15=10 A, 400 V
Contact rating AC3=16 A, 400 V
Contact rating DC13=12 W, 220 V
Contact rating LR=112 A, 400 V
Differential [bar] 0,70 - 4,00 bar
Differential [psi] 10,20 - 58,00 psi
EAN 5702423148578
Enclosure rating IP30
Max. test pressure [bar] Pe 22,0 bar
MWP [bar] Pe 17,0 bar
MWP [psig] Pe 245,0 psig
Packing format Multi pack
Quantity per packing format 36 PC
Regulation range 6 inHg - 108 psig
Regulation range [bar] Pe -0,20 - 7,50 bar