Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

060-001366

Characteristic

Value

Type KP44
Weight 0.520 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 149 °F
Ammonia application No
Approval C UL US, CCC
Connection size G 1/4 A
Connection standard ISO 228-1
Connection type Pipe thread
Contact function SPST(NO)+SPST(NC)
Contact rating AC1=16 A, 400 V
Contact rating AC15=10 A, 400 V
Contact rating AC3=16 A, 400 V
Contact rating DC13=12 W, 220 V
Contact rating LR=112 A, 400 V
Differential left side [bar] 0,70 - 4,00 bar
Differential left side [Psi] 10,0 - 58,0 psi
Differential right side [bar] 1,0 bar
Differential right side [Psi] 14,5 psi
EAN 5702423148592
Enclosure rating IP44
Max. test pressure [bar] Pe 20,0 bar
Max. working pressure, left side [bar] Pe 17,0 bar
MWP left side [psig] Pe 245 psig
Max. working pressure, right side [bar] Pe 17,0 bar
MWP right side [psig] Pe 245,0 psig
Packing format Multi pack
Quantity per packing format 32 PC
Regulation left side [bar] Pe 2,00 - 12,00 bar
Regulation left side [psig]Pe 29,00 - 174,00 psig
Regulation right side [bar]Pe 0,5 - 6,0 bar
Regulation right side [psig]Pe 7,2 - 87,0 psig