Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

031E101066

Characteristic

Value

Type CS
Weight 0.415 Kg
Ambient temperature [°C] 0 - 40 °C
Ambient temperature [°F] 32 - 104 °F
Ammonia application No
Approval CCC, CE
Connection standard ISO 228-1
Contact function TPST
Contact rating AC3=12 A, 220 - 415 V
Contact rating AC3=9 A, 600 V
Contact rating DC13=2 A, 220 V
Contact rating DC14=2 A, 220 V
Diff. max. range setting [bar] 1,00 - 2,00 bar
Diff. min. range setting [bar] 0,72 - 1,00 bar
EAN 5702423218875
Electrical conn. Male/Female Female
Electrical connection size Pg 16
Electrical specification standard EN 60947-4/-5
Enclosure rating IP43
MWP [bar] Pe 6,0 bar
MWP [psig] Pe 87,0 psig
Packing format Multi pack
Pressure connection G 1/2
Pressure connection standard ISO 228-1
Pressure Male/Female Female
Pressure range category Low pressure
Product description Pressure Control
Quantity per packing format 30 PC
Regulation range [bar] Pe 2,00 - 6,00 bar
Regulation range [psig] Pe 29,00 - 87,00 psig