Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

060-415166

Characteristic

Value

Type CAS136
Weight 0.905 Kg
Ambient temperature [°C] -40 - 70 °C
Ambient temperature [°F] -40 - 158 °F
Ammonia application No
Burst pressure [bar] 40,0 bar
Connection size G 1/4 A
Connection standard ISO 228-1
Connection type Pipe thread
Contact function SPDT
Contact rating AC14=0.1 A, 220 V
Contact rating AC15=0.1 A, 220 V
Contact rating DC13=12 W, 125 V
Differential [bar] 0,20 bar
Differential [psi] 2,90 psi
EAN 5702423151684
Enclosure rating IP67
Max. test pressure [bar] Pe 22,0 bar
MWP [bar] Pe 22,0 bar
MWP [psig] Pe 319,0 psig
Packing format Industrial pack
Quantity per packing format 12 PC
Regulation range [bar] Pe 0,00 - 10,00 bar
Regulation range [psig] Pe 0,00 - 145,00 psig