Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

061B129266

Characteristic

Value

Type MBC 5180
Weight 0.271 Kg
Alarm Signal Rising
Ambient temperature [°C] -10 - 85 °C
Ambient temperature [°F] 14 - 185 °F
Ammonia application No
Approval ABS, BV, CCC, CCS, DNV, GL, KRS, LR, NKK, RINA, RMRS
Burst pressure [bar] 90,0 bar
Contact function SPDT
Contact rating AC15=0.5 A, 250 V
Contact rating DC13=12 W, 125 V
Differential range [bar] 0,30 - 5,00 bar
Differential range [MPa] 0,03 - 0,50 MPa
EAN 5702423255443
Electrical conn. Male/Female Female
Electrical connection size Pg 13.5
Electrical connection standard EN 175301-803-A
Electrical specification standard EN 60947-5
Enclosure rating IP65
Factory setting [bar] 1,00 bar
Factory setting [MPa] 0,100 MPa
Max. test pressure [bar] Pe 68,0 bar
MWP [bar] Pe 45,0 bar
MWP [psig] Pe 652,7 psig
Regulation range [bar] Pe 0 - 30 bar
Regulation range [psig] Pe 0 - 435 psig
Packing format Multi pack
Pressure connection notes With flange
Pressure connection size 1/4
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Female
Product description Differential Pressure Control
Quantity per packing format 10 PC
Specification key 2031-2DB04