Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

042N4432

Characteristic

Value

Type AV210B
Weight 1.244 Kg
Ambient temperature [°C] -30 - 60 °C
Body material Gun metal
Closing Against flow
Connection G 3/4
Control head diameter [Ø mm] 50 mm
Differential pressure [bar] 0 - 16 bar
EAN 5702423194377
Function N O
Kv value [m³/h] 10,00
Medium temperature range [°C] -30 - 180 °C
Operation Piston (angle)
Orifice size [mm] 20,00 mm
Packing format Multi pack
Quantity per packing format 1 pc
Seal material PTFE