Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

037N0112

Characteristic

Value

Type TCI 25CH-C
Weight 0.404 Kg
Application Commercial compressor
Approval CE
Control voltage, 50/60 Hz [V] 208 - 240 V
Controlled phases 2
EAN 5702423240470
Fixed setting Yes
Function BUILD-IN BYPASS AND CAPACITOR
Line voltage, 50/60Hz [V] 208 - 240 V
Max. load [Amp] 25 A
Packing format Multi pack
Description SINGLE-PHASE SOFT STARTER
Quantity per packing format 20 PC