Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

037N0084

Characteristic

Value

Type MCI 3
Weight 0.280 Kg
Approval CE
Control voltage [V] d.c. 24 - 480 V
Control voltage, 50/60 Hz [V] 24 - 480 V
Controlled phases 2
EAN 5702423154036
Fixed setting No
Line voltage, 50/60Hz [V] 440 V
Max. load [Amp] 3 A
Packing format Multi pack
Description SOFT START MOTOR CONTACTOR
Quantity per packing format 12 PC