Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

037H806666

Characteristic

Value

Type CI 25 EI 230
Weight 0.365 Kg
AC-1 load Ith, open 40,0 A
AC-1 load Ithe, encl. 25,0 A
AC-3 load Ie 25,0 A
AC-3 power, 220-240 V 5,5 kW
AC-3 power, 380-690 V 11,0 kW
Approval CE, DNV, UL
Coil voltage @ 50/60 Hz 220 - 240 V
EAN 5702423124275
Main contacts 3
Maximum number of add-on auxiliary contacts 4
Packing format Multi pack
PLC interface 24 V dc
Description CONTACTOR
Quantity per packing format 20 PC
UL approval file name E63581