Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

037H306339

Characteristic

Value

Type CI 86
Weight 1.480 Kg
AC-1 load Ith, open 100,0 A
AC-1 load Ithe, encl. 100,0 A
AC-3 load Ie 85,0 A
AC-3 power, 220-240 V 25,0 kW
AC-3 power, 380-690 V 45,0 kW
Approval CE, UL
Coil voltage, 50 Hz 380 - 400 V
Coil voltage, 60 Hz 380 - 400 V
EAN 5702423111275
Main contacts 3
Maximum number of add-on auxiliary contacts 8
Packing format Multi pack
Description CONTACTOR
Quantity per packing format 7 pc
UL approval file name E63581