Characteristic
|
Value
|
|
Type
|
CI 9
|
|
Weight
|
0.270 Kg
|
|
AC-1 load Ith, open
|
25,0 A
|
|
AC-1 load Ithe, encl.
|
16,0 A
|
|
AC-3 load Ie
|
9,0 A
|
|
AC-3 power, 220-240 V
|
2,2 kW
|
|
AC-3 power, 380-690 V
|
4,0 kW
|
|
Approval
|
CE, DNV, UL
|
|
Coil voltage, 50 Hz
|
24 V
|
|
Coil voltage, 60 Hz
|
24 V
|
|
EAN
|
5702423007615
|
|
Main contacts
|
3
|
|
Maximum number of add-on auxiliary contacts
|
4
|
|
Packing format
|
Multi pack
|
|
Description
|
CONTACTOR
|
|
Quantity per packing format
|
30 PC
|
|
UL approval file name
|
E63581
|