Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

037H350313

Characteristic

Value

Type CI 5-5
Weight 0.166 Kg
AC-1 load Ith, open 20,0 A
AC-1 load Ithe, encl. 16,0 A
AC-3 load Ie 4,9 A
AC-3 power, 220-240 V 1,5 kW
AC-3 power, 380-500 V 2,2 kW
Approval CE, UL
Built-in aux. NC contacts 1
Coil voltage, 60 Hz 24 V
EAN 5702423265251
Main contacts 3
Maximum number of add-on auxiliary contacts 4
Packing format Multi pack
Description CONTACTOR
Quantity per packing format 5 pc
UL approval file name E63581