Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

018F7663

Characteristic

Value

Type BY120CS
Weight 0.284 Kg
Actuator system 13.5 mm
Ambient temperature [°C] -40 - 50 °C
Ambient temperature range [°F] -40 - 120 °F
Approval C UR US
Coil connection DIN Spade
Color WHITE
Comments 60 HZ ONLY 120 V 14 W
EAN 5702428041270
Enclosure rating IP00
Frequency [Hz] 50/60 HZ
Packing format Multi pack
Power consumption [W] 14,0 W
Quantity per packing format 50 pc
Sparepart number 018F7663
Standard product Yes
Supply voltage [V] a.c. 110 V
Type designation Coil for Solenoid valve