Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

018F7692

General Purpose coils for 13.5 mm armature, 17.5W ac, conduit hub Ambient temperature: Up to +50°C / +120°F IP 54 / NEMA 4 For UL listed valves

Characteristic

Value

Type BU120CS
Weight 0.367 Kg
Actuator system 13.5 mm
Ambient temperature [°C] -40 - 50 °C
Ambient temperature range [°F] -40 - 120 °F
Approval C UL US LISTED
Coil connection 1/2 in Conduit Hub
Color WHITE
Comments 60 HZ ONLY 120 V 14 W
EAN 5702428130141
Enclosure rating IP54
Frequency [Hz] 50/60 HZ
Nema rating (~) 4
Packing format Multi pack
Power consumption [W] 14,0 W
Quantity per packing format 32 PC
Sparepart number 018F7692
Standard product Yes
Supply voltage [V] a.c. 110 V
Type designation Coil for Solenoid valve