Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

018F7301

Characteristic

Value

Type BN230C
Weight 0.640 Kg
Actuator system 13.5 mm
Ambient temperature [°C] -40 - 50 °C
Ambient temperature range [°F] -40 - 120 °F
Cable length [in] 40,00 in
Cable length [m] 1,00 m
Coil connection Cable
Color BLUE
EAN 5702423182435
Enclosure rating IP67
Frequency [Hz] 50/60 HZ
Packing format Multi pack
Power consumption [W] 20,0 W
Quantity per packing format 12 PC
Sparepart number 018F7301
Standard product Yes
Supply voltage [V] a.c. 230 V
Type designation Coil for Solenoid valve