Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

018Z0290

Characteristic

Value

Type BM024D
Weight 0.739 Kg
Actuator system 13.5 mm
Cable length [in] 80,00 in
Cable length [m] 2,00 m
Coil connection Cable
Color BLUE
EAN 5702423030118
Enclosure rating IP67
Packing format Multi pack
Power consumption [W] 20,0 W
Quantity per packing format 12 PC
Standard product Yes
Supply voltage [V] d.c. 24,00 V
Type designation Coil for Evsim Solenoid valve