Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

042N5535

Characteristic

Value

Type AR230C
Weight 0.481 Kg
Actuator system 9 mm
Ambient temperature [°C] -40 - 60 °C
Ambient temperature range [°F] -40 - 140 °F
Approval ATEX
Approval comments EEX M II T4
Cable length [in] 220,00 in
Cable length [m] 5,50 m
Coil connection Cable
Color BLACK
EAN 5702423164493
Enclosure rating IP65
Frequency [Hz] 50/60 HZ
Packing format Multi pack
Power consumption [W] 6,0 W
Quantity per packing format 12 PC
Standard product Yes
Supply voltage [V] a.c. 230 V
Type designation Ex Coil for Solenoid valve