Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

042N4193

Compact coils for UL recognised valves, 5W ac. For valve range A Ambient temperature: Up to +50°C / +120°F IP 65 / NEMA 2 For UL recognised valves

Characteristic

Value

Type AP024B
Weight 0.104 Kg
Actuator system 9 mm
Ambient temperature [°C] -40 - 50 °C
Ambient temperature range [°F] -40 - 120 °F
Approval C UR US
Coil connection DIN Spade
Color WHITE
EAN 5702423165940
Enclosure rating IP00
Frequency [Hz] 60 HZ
Packing format Multi pack
Power consumption [W] 5,0 W
Quantity per packing format 24 PC
Standard product No
Supply voltage [V] a.c. 24 V
Type designation Coil for Solenoid valve