Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

087N7808

Characteristic

Value

Type RET230 HCW
CodeNumber 087N7808
Type RET230 HCW-3
Description Heat/Cool thermostat with built-in sensor for use in 2-pipe fan-coil systems with central changeover between heating and cooling. Selector switch for thermostat off/auto and fan on, LCD display, LEDs for heat/cool output and power on/fan output. Three speed fan.
Chrono-proportional or on/off control option Yes
Temperature Range 5 - 30 ° C
Temperature Changeover Cool to heat - Pipe temperature > 30°C
Heat to cool - pipe temperature Features pipe sensor for heat/cool changeover.
Thermal Differential in On/Off Mode <1°C
Temperature Accuracy ±1°C
Fan Output 3 speed fan output
Selectable °C or °F Yes
Max. Ambient Temp. 45 ° C
Power Supply 230 Vac, ±15% 10-230 Vac
Relay Outputs, heat, cool, fan 2 x SPST, 3(1)A, 10-230Vac
Dimensions 110 wide x 90 high x 40 deep mm
Switch Type SPDT