Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

087N7806

Characteristic

Value

Type RET230 HC
CodeNumber 087N7806
Type RET230 HCA-3
Description Heat/Cool thermostat for use in 4-pipe fan-coil systems. With remote sensor. Selector switch for thermostat off/auto and fan on, LCD display, LEDs for heat/cool output and power on/fan output.
Chrono-proportional or on/off control option Yes
Temperature Range 5 - 30 (Heating) ° C
Temperature Range (Cooling) 7-32°C at dead-band of 2K
9-34°C at dead-band of 4K
Selectable Dead-band 2 or 4K
Thermal Differential in On/Off Mode <1°C
Temperature Accuracy ±1°C
Fan Output 3 speed fan output
Optional Compressor Time Delay Yes
Configuration Fan coil or heat-pump
Reversing valve heat or cool selection Yes - Reversing valve function is only available if set up for heat-pump operation.
Selectable °C or °F Yes
Max. Ambient Temp. 45 ° C
Power Supply 230 Vac, ±15%, 50/60Hz
Relay Outputs, heat, cool, fan 3 x SPST, 3(1)A, 10-230 Vac
Dimensions 110 wide x 90 high x 40 deep mm