Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

087N7032

Characteristic

Value

Type RET230-C03
CodeNumber 087N7032
Type RET230C03
Description Room thermostat with Heat/Off/Cool selector. For use in 2-pipe changeover systems.
Fan Output 3 speed fan output
Switching Differential <1°C
Voltage 230 Vac, ±15%, 50/60Hz Vac
Contact Rating 2 (1) A
Switch Type SPDT
Temperature Range 5 - 30 ° C
Dimensions 85 wide x 86 high x 42 deep mm