Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

087N7103

Characteristic

Value

Type 6000 Series
CodeNumber 087N7103
Type HC6110A-3
Description 1 heat or 1 cool, 3 speed fan output. Auto changeover from heat to cool.
Battery powered with remote sensor.
Remote Sensor Yes mm
Fan Output 3 speed fan
On/Offs Per Day 2 or 4 time and temperature changes per day
Programmable Off Feature Yes
Power Supply 2 x AA/LR6/MN1500 alkaline batteries
Temp. Range Heat 5-30 Cool 16-37 ° C
Temperature Accuracy ±0.5°C
Timing Accuracy ± 1 minute
Thermal Differential <1°C
Deadzone Adjustment 1, 2, 3 or 4°C
Voltage Rating 20-250 Vac, 50/60 Hz
Contact Current Rating 10mA - 3A resistive, 1A inductive
Switch Type Voltage free SPDT contacts, Type 1B
Memory Retention 1 minute for battery change
Dimensions 130 wide x 100 high x 37 deep mm