Characteristic
|
Value
|
|
Type
|
MSV-C (brass, measuring nipples)
|
|
Code Number
|
003Z3025
|
|
Sizes
|
DN50
|
|
kvs
|
47 m3/h
|
|
Max. working press.
|
16 bar
|
|
Max. diff. press. across valve
|
1.5 bar
|
|
Min. flow temp.
|
-10 °C
|
|
Max. flow temp.
|
120 °C
|
|
Valve, body, spindle, cone...
|
CR brass
|
|
O-rings
|
EPDM
|
|
EAN
|
5702420054070
|