News
> Business
> Products
> Events & Shows
> Global news magazine
 
 
 
 
 
Danfoss Logo
SVL Flexline

SVL Flexline™ - One Platform , Multiple Options

02 May 2012
New range of line components for Industrial Refrigeration

The new range of line components for Industrial Refrigeration - SVL Flexline™ – is based on the successful modular platform concept from the ICF and ICV valves in the Flexline™ family. It is truly One Platform with Multiple Options.

The new SVL Flexline™ offers flexibility, simplicity and efficiency. Based on a common housing (angle- or straightway) the inserts in the SVL platform offer five different functions: stop, regulating, stop/check, check and filter.

All five function modules fit the same housing and they all have the same high specification making selection, system design and mounting simple and trouble free.

Benefits from the new SVL Flexline™ platform

One specification makes it very easy to select the right valve for your application.

  • Approved for –60 °C to 150 °C (–76 °F to 302 °F) and up to 52 bar/754 psi.
  • Suitable for sub-critical CO2 and heat pump systems.
  • Approvals for all regions and countries. Korea & Japan pending.


One common housing allows easy and timesaving switch between the functions.

SVL Flexline
  • If, for some reason, a component has been mounted in the wrong location in the system, it may be quickly solved by replacing the insert.

Shared spare parts and modular design reduces complexity and stocking costs while allowing for fast and easy service.

  • Selection of spare parts is easier by virtue of fewer code numbers needed to cover all configurations.
  • With multiple applications for a given spare part code number, spare parts inventories will be more flexible, and useful.


You can read more about the individual products in the SVL Flexline™ range on the SVL Flexline™ site.

ICF Valve Stations

Danfoss Industrial Refrigeration

We have a full range of components for Industrial Refrigeration applications.