News
> Business
> Products
> Events & Shows
> Global news magazine
 
 
 
 
 
Danfoss Logo
OPTYMA PLUS™: Discover the Extended Range of Danfoss Packed Condensing Units

OPTYMA PLUS™: Discover the Extended Range of Danfoss Packed Condensing Units

15 September 2008
To meet all your requirements in the field of durability, reliability and functionality a condensing unit must hold many trump cards. Danfoss OPTYMA PLUS™ holds them all! The extended range of OPTYMA PLUS™ is now available in 4 different housing sizes with capacities from 1 to 10 kW for R134a and from less than 1 kW up to almost 20kW for R404A for cold room applications (MBP), from 3 to over 25kW for R407C (MPB) for air conditioning applications and from 0.5 up to 10 kW for freezing conditions with R404A (LBP).
Click below to download the story as .pdf or go to our online article overview.

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.