News
> Business
> Products
> Events & Shows
> Global news magazine
 
 
 
 
 
Danfoss Logo
Refrigeration & Air Conditioning

Danfoss proudly introduces the new AKD 102 - Definitely the simplest refrigeration drive in the world!

03 April 2008
Setting up the AKD 102 for your store applications is simple and easy
Be it compressor, condenser fans or single fan and pumps, the unique ADAP-KOOL® Application guide prompts you through the start up and commissioning process with ease. Whilst the “info button” makes the need for a printed manual almost redundant.

The “onboard” pack controller adds simplicity and saves cost!
Our AKD 102 comes with a simple compressor pack controller built in as standard.
Controlling up to 3 compressors (one variable and two fixed speeds) this feature eliminates the need for external controllers saving both time and money.
The development of the new AKD 102 has been driven and guided by Danfoss ADAP-KOOL® core business values;

Energy and Environment
Provides optimum potential to save energy within a food retail store.
The AKD 102 is suitable and structured to run with:
• Compressors / packs
• Condenser Fans
• Air handling units
• Pumps and pumping systems

Total Solution
Makes intelligent capacity control possible.
When connected to a gateway or system manager the AKD supports the master control functions:
• Injection ON
• Po optimization
• Clock synchronisation
• Day/ Night functionality
• Injection on/off function when running multiple compressors in a pack

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.