News
> Business
> Products
> Events & Shows
> Global news magazine
 
 
 
 
 
Danfoss Logo
IP20 enclosure

IP20 and IP66 enclosures for all VLT drives up to 75/90 kW

04 June 2008
All VLT AutomationDrive, VLT HVAC Drive and VLT AQUA Drive frequency drives in the power range up to 75 kW (high overload) / 90 kW (normal overload) are now available with an IP20 or IP66 enclosure.

Both enclosure types will reduce your costs considerably.

Save costs by selecting the right enclosure for your application

The IP20 enclosure has been developed for applications where the drive is placed in a panel or cabinet. Thanks to their small dimensions these drives take as little space as possible. The high efficiency of the drives reduces heat losses to a minimum, reducing the need for extra ventilation/cooling in the panel or cabinet.

The IP66 enclosure provides maximum protection against damp, moist, dust and dirt. This makes is possible to install the drive close to the motor, without extra protection.

Both enclosure types will save you money right from the start; when you are installing the drive. For more information click on the links below.