Archive
> Company News
> Refrigeration News
> Drives News
> Industrial Automation News
 
 
 
 
 
Danfoss Logo
MBS1300-1350 pressure transmitter

One product, twice the value: Danfoss’ new dual-output pressure transmitters save you time and money

28 September 2007
Able to measure both pressure and temperature, or to act as pressure transmitter and pressure switch, the MBS 1300 and 1350 pressure transmitters are the optimum choice for time-pressed OEMs that demand solutions that can do it all.

How the MBS 1300 and 1350 pressure transmitters do more – for less

Their ability to measure pressure and temperature make the new MBS 1300 and 1350 transmitters ideal where space is at a premium. Arne H Blom, Danfoss product portfolio manager, explains: “This dual function sets these transmitters apart from the competition. By being able to measure and control both these parameters at once and to signal the pressure analogue and digital, the sensor is a real time and cost saver.”

The new transmitters also deliver Danfoss’ trademark qualities – reliability, durability and cost-effectiveness. They have excellent vibration stability, are built to withstand the harshest conditions, and offer a high degree of EMI protection. All of which ensures they meet some of the most stringent industrial standards.
MBS1300-1350 family
In addition, the MBS 1350’s integrated pulse-snubber gives extra protection against cavitations and liquid hammer – extending the life of the transmitter and other equipment in the installation.

The transmitters are suitable for a multitude of applications but are particularly suited to installations prone to overheating, such as pumps and motors. Additional the switch functionality includes a high-tech early warning system which alerts operators if the application is being overworked.


News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.