Archive
> Company News
> Refrigeration News
> Drives News
> Industrial Automation News
 
 
 
 
 
Danfoss Logo
Danfoss Motor  starter

An electronic motor starter that saves time and energy

24 January 2008
Many farmers still use a star/delta starter system for their cereal drying facility – despite poor efficiency and flexibility. Luckily, Danfoss has the solution. The MCI Complete is an electronic motor starter that is quick and easy to install, dramatically reduces the amount of electricity used at start-up and is available in four power options.

Fast, reliable and easy to install: the MCI Complete is the natural cereal dryer start-up

The autumn season is a busy time for farmers. And one of their most important tasks is successfully drying the cereal harvest. With the ultra-reliable Danfoss motor starter MCI Complete, farmers cut the risk of a failed cereal dryer start-up. In addition, the amount of electricity required at start-up is reduced by up to 40 percent, making it an obvious choice for farmers whose heavy energy demands can drain a finite power supply.

The MCI Complete is easy to install and mount on any wall. A complete solution, it uses no additional spare parts. The motor is available in four power options – 15, 25, 30 and 43 amperes – so it’s easy to find the motor best suited to any cereal drying facility. Other features include:
Danfoss motor starter for drying cereal
• IP 65 enclosures
• Main and repair switch
• Short circuit and overload protection
• Manual and remote operation of starter
• Terminal connection strip
• Control circuit fuses
• No zero conductor necessary
• CE approved

The MCI Complete can also be used to start other farm machinery, such as field irrigation systems and slurry pumps. With its integrated protection and control features, the MCI Complete saves valuable time – giving farmers more time for other tasks during the busy autumn season.



By Leif Dalsgaard, Sales Team Leader

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.