The new OPTYMA PLUS™ condensing units perfectly express our aim of making life easier and more comfortable by creating reliable controls, compressors and condensing units. OPTYMA PLUS™ is built exclusively with Danfoss components, for guaranteed reliability including a weatherproof housing.
+Danfoss Controls Inside
OPTYMA PLUS™ is packed with Danfoss quality controls. These include a hermetic Danfoss compressor, SGN sight glass, DML filter drier, 2 GBC shut-off valves, a magnetic contactor, convertible pressure control type KP17 WB suitable for both manual and auto settings on the HP side, and an RGE fan speed controller.
+Robust and Stylish Housing
The fully weatherproof housing is made from epoxy powder coated steel in a modern, practical design with a neutral colour to blend in with its surroundings. This guarantees lasting durability, even in the harshest environments.
+Low Noise Level
Designed for outdoor use, the main advantage of the new unit is its low operational noise. This has been achieved, among other reasons, thanks to a fan speed controller and an acoustic sound jacket. Both features are fitted as standard. Fan cycling under low load conditions – at night, for example – is automatically reduced, resulting in lower fan noise and improved energy consumption. For this reason, OPTYMA PLUS™ units are ideally suited for installation close to residential areas without creating any nuisance.
+Designed for Easy Mounting and Servicing
Installers will particularly appreciate the quick and easy installation of the new OPTYMA PLUS™ units. As engineers ourselves, we are well aware of the many constraints installers face during the working day. For this reason, we took great care to make installation as easy and intuitive as possible. The units are small, compact and easy to handle. The weatherproof housing is extremely robust and can be easily removed for servicing work.
The units fit into the smallest spaces while still leaving enough room for the installer to access the components easily. Commissioning has been optimised by delivering the units with a fully pre-wired electrical box IP54, and supplying them with all key components already fitted.