Compact Cabinet Speeds Installation
New compact design makes it easier to maneuver when fitting in tight spaces to save installation time.
More Accessible to Speed Service
Easier and quicker accessibility to all components with new double door design saves time during servicing, maintenance and repair. However, thanks to the new microchannel heat exchanger which is easier and faster to clean than fin and tube condensers, this will not be very frequent.
Intelligent Technology Speeds Start Up and Reduces Risk
Less mistakes reduce the risk of damage and save time and money on repairs. The new electronic controller for Optyma™, included in the unit as standard, is as easy as childs play as the parameters on the controller are already preset.
The Reliable Choice - Tried and Tested Danfoss Technology
- All units 100% factory tested
- High quality Danfoss components used
- Designed for very low ambient temperatures
- Solid, attractive & corrosion resistant housing
Contact your local Danfoss wholesaler and learn why your business can gain from working with one of the world’s leading suppliers to the refrigeration and air-conditioning industry.