Refrigeration and Air Conditioning
> Refrigeration & Air Conditioning
> News
> Newsletters
> Products
> Technical Literature
> Software
> Flexline
> SVL Flexline
> Refrigeration Scroll
> OPTYMA PLUS™ Condensing Units
> Optyma Plus™ New Generation
> Heat Pump Performer®
> ICV
> Telecom Cooling
> Mobile Refrigeration
> One Reason - Many Savings
> Refrigerants
> The Industries We Serve
> Training & Education
> Subscribe to Cooling Matters
> About Us
> Contact Us
> Distributor Network
 
 
 
 
 
Danfoss Logo

Widen your market horizon By raising your heating performance

12 December 2011
Have you ever thought to develop your business in a new market, for example, provide heat pumps that produce hot sanitary water in low ambient countries, or sell special air conditioning with high delta pressure? Now, you can achieve it! Danfoss Performer® PSH compressor (R410A), has an extended operating envelope that enables you to raise the heating performance and enter new markets!
Meanwhile, the demand from customers to increasing energy efficiency and sustain the continuously escalating energy consumption cost is growing. The requirement of a quieter environment and higher reliability are maintained. The PSH compressors can meet all these challenges! It provides you the best solution while decreasing the applied cost on your unit and reaching an excellent level of sound performance as well as reliability.

The Performer® PSH compressor covers a heating capacity from 38kW to 77kW at -7˚C, 50˚C rating point, it’s manifolding ready and available in 4 sizes, 3 phases version, from PSH038 to PSH077.
• PSH038 – 38kW
• PSH051 – 51kW
• PSH064 – 64kW
• PSH077 – 77kW


Aim for new markets with an outstandingly extended operating envelope
When comparing heat pump with gas or oil furnace, the annual energy bill for space heating or Hot Sanitary Water (HSW) production shows a huge difference. For a 50 rooms hotel application, the heat pump system can reduce the operating cost by 50% compared to the alternate furnace solutions. One limitation for the commercial heat pump was, until now, the restricted operating temperature range. Heat pumps were not able to run at high condensing temperature (up to 65°C) for HSW or space heating in retrofit (with old radiator systems) while evaporating very low (down to -20°C) as is usually the case in cold countries.

The Performer® PSH compressor has liquid injection technology and therefore an increased operating envelop. This means that it can reach -20°C saturated evaporating temperature for 65°C saturated condensing temperature. The only extra device needed is a liquid pipe.
Innovation leads to benefits – 30% higher reliability
The Performer® PSH has a built in electrical board that controls liquid injection as well as the safety of the compressor. This feature ensures the compressor operating envelope & transient protection as well as alarm and data storage for improved serviceability. You will now be able to reduce the warranty costs of the system thanks to an improve system reliability and reduce downtime.

Lower noise levels give your customers peace of mind
The Performer® PSH complies with your customers’ requirements as well as the legislations when it comes to the noise level. The compressor has in average 3dBa lower noise level than equivalent products. This is partly obtained by the use of patented integrated crankcase heater (SSH) together with its’ insulation. This feature is standard on the PSH and the compressor will be delivered with the component mounted.

Danfoss Learning

Available 24/7 with 25 online eLessons for Refrigeration & Air Conditioning applications and products, Danfoss Learning is your online access to knowledge.

You can register for free by clicking on the link below.

There is also a virtual tour of the platform.

Finally the Danfoss Learning News outlines the 25 online courses currently available.