Refrigeration and Air Conditioning
> Refrigeration & Air Conditioning
> News
> Newsletters
> Products
> Technical Literature
> Software
> Flexline
> SVL Flexline
> Refrigeration Scroll
> OPTYMA PLUS™ Condensing Units
> Optyma Plus™ New Generation
> Heat Pump Performer®
> ICV
> Telecom Cooling
> Mobile Refrigeration
> One Reason - Many Savings
> Refrigerants
> The Industries We Serve
> Training & Education
> Subscribe to Cooling Matters
> About Us
> Contact Us
> Distributor Network
 
 
 
 
 
Danfoss Logo
AKS4100/4100U

Experience a Whole New Level of Flexibility and Accuracy

02 November 2011
Experience the new AKS 4100/4100U Radar Liquid Level Sensor introducing the proven TDR technology (Time Domain Reflectometry) fully adapted to the Industrial Refrigeration segment and ensuring reliability and high accuracy.

Due to the very easy on-site adjustment procedure, with AKS 4100/4100U you will experience significant time savings during installation.
The AKS 4100/4100U can be used with all non-flammable refrigerants - including ammonia and CO2. The AKS 4100/4100U are available in cable versions and coaxial versions, with or
without HMI display unit and in various lengths.

All sensors in the new AKS 4100/4100U family are easy to install and fully flexible. No on-site calibration is needed, and the probe length can easily be adjusted on site.

AKS 4100/4100U in a cable version is suitable for most commonly used refrigerants, including R717(ammonia), HCFC, HFC and non corrosive gases/liquids except CO2, and differing lengths from 800 mm(31.5 in.) and up to 5000 mm (197 in.).

The coaxial version of AKS 4100/4100U is designed for use with CO2. It can also be used for all other appoved commonly used refrigerants.
ICF Valve Stations

Danfoss Industrial Refrigeration

We have a full range of components for Industrial Refrigeration applications.