Please download the latest version (7.10) of AKM from the link below. This version has mainly been tested with Microsoft Windows XP and Windows 7 (32 bit), but should be able to run on Microsoft Windows 7 (64 bit) and Microsoft Windows Vista as well.
IMPORTANT: If you are running AKM versions less than 5.7, you must upgrade to AKM v5.70 before upgrading to AKM v7.10. Please make sure you read the important information and installation instructions carefully before installing AKM v7.10. Remember: You must be an administrator when installing AKM and have administrator rights when you run AKM.
Please contact your local sales agent for further information about this release before you use it.
Please remember to backup your AKM installation before upgrading to a newer version.