Refrigeration and Air Conditioning
> News
> Newsletters
> Products
> Technical Literature
> Software
> Refrigeration Scroll
> OPTYMA PLUS™ Condensing Units
> Optyma Plus™ New Generation
> Heat Pump Performer®
> ICV
> Telecom Cooling
> Mobile Refrigeration
> One Reason - Many Savings
> Refrigerants
> The Industries We Serve
> Training & Education
> Subscribe to Cooling Matters
> About Us
> Contact Us
> Distributor Network
 
 
 
 
 
Danfoss Logo
Food Retail - Danfoss Refrigeration & Air Conditioning

AKD LCP Simulation Tool

The tool demonstrates the ease of programming of the Danfoss Food Retail AKD 102 inverter by taking the user through the "wizard" set up guide.

The wizard has default settings for compressor, condenser fans, and single fan and pump applications.
The WinZip file below allows the user to download a commissioning simulation tool for the
AKD 102 local control panel, onto his computer.

Programming and commissioning is achieved by using the OK, and Up/ Down arrow keys only.
The 'info' button will also provide help if needed as this is a built in instruction manual.

Please click on the link below to download the AKD LCP Simulation Tool.
EC Plus Concept

Achieve optimum efficiency in your system design with Danfoss EC+

Proven EC+ technology and a single VLT® HVAC product platform for control of both asynchronous and permanent magnetic motors is now available; with standard IEC dimensions and the highest efficiency for any ventilation, fan or pump application.