Sensor pockets - for temperature sensors
| 14 Item(s) | | | | | | | | | | |
| | MBT 120 | -50 - 200 °C | 11,0 mm | AISI 316 Ti | 50 mm | Thread | 1/2-14 NPT | ANSI/ASME B1.20 | MBT 5560 | |
| | MBT 120 | -50 - 200 °C | 11,0 mm | AISI 316 Ti | 100 mm | Thread | 1/2-14 NPT | ANSI/ASME B1.20 | MBT 3560 | |
| | MBT 120 | -50 - 200 °C | 11,0 mm | AISI 316 Ti | 80 mm | Thread | 1/2-14 NPT | ANSI/ASME B1.20 | MBT 3560 | |
| | MBT 120 | -50 - 200 °C | 11,0 mm | AISI 316 Ti | 60 mm | NPT | 3/8-18 NPT | ANSI/ASME B1.20 | MBT 3560 | |
| | MBT 120 | -50 - 200 °C | 6,0 mm | AISI 316 Ti | 50 mm | Pipe thread | G 1/2 A | ISO 228 | MBT 153 | |
| | MBT 120 | -50 - 200 °C | 6,0 mm | AISI 316 Ti | 100 mm | Pipe thread | G 1/2 A | ISO 228 | MBT 153 | |
| | MBT 120 | -50 - 200 °C | 6,0 mm | AISI 316 Ti | 150 mm | Pipe thread | G 1/2 A | ISO 228 | MBT 153 | |
| | MBT 120 | -50 - 200 °C | 6,0 mm | AISI 316 Ti | 200 mm | Pipe thread | G 1/2 A | ISO 228 | MBT 153 | |
| | MBT 120 | -50 - 200 °C | 6,0 mm | AISI 316 Ti | 250 mm | Pipe thread | G 1/2 A | ISO 228 | MBT 153 | |
| | MBT 120 | -50 - 200 °C | 11,0 mm | AISI 316 Ti | 50 mm | Pipe thread | G 1/2 A | ISO 228 | MBT 3560 | |
| | MBT 120 | -50 - 200 °C | 11,0 mm | AISI 316 Ti | 100 mm | Pipe thread | G 1/2 A | ISO 228 | MBT 3560 | |
| | MBT 120 | -50 - 200 °C | 11,0 mm | AISI 316 Ti | 150 mm | Pipe thread | G 1/2 A | ISO 228 | MBT 3560 | |
| | MBT 120 | -50 - 200 °C | 11,0 mm | AISI 316 Ti | 200 mm | Pipe thread | G 1/2 A | ISO 228 | MBT 3560 | |
| | MBT 120 | -50 - 200 °C | 11,0 mm | AISI 316 Ti | 250 mm | Pipe thread | G 1/2 A | ISO 228 | MBT 3560 | |