Industrial Automation
> Product information
> News
> News Archive
> Documentation
> Distributors
> Contact Us
> Technical Support
 
 
 
 
 

FJVA, Thermostatic valves without sensor

9 Item(s)

FAQ

  • What does it mean that thermostatic valves are proportional and self-acting?
  • Is it possible to replace a copper capillary tube with a stainless steel version?
  • What is off-set for thermostatic valves?
  • Can you send me a 3.1 certificate for a valve already delivered?
  • Is it necessary to install a filter ahead of thermostatic valves?
  • Are AVTA, FJVA and WVTS valves UL or CSA approved?
  • For thermostaticall operated valves, are there any requirements to the cooling water temperature?
  • Are thermostatic valves AVTA, FJVA, WVTS normally closed or normally open valves?
  • What is difference between AVTA and FJVA valves?