Industrial Automation
> Product information
> News
> News Archive
> Documentation
> Distributors
> Contact Us
> Technical Support
 
 
 
 
 

Coils for valves

62 Item(s)

FAQ

  • Why does the valve not close?
  • Can the Danfoss solenoid valves operate by themselves or do I need to buy other things?
  • What IP ratings do the valves have?
  • Why does the solenoid valve not open?
  • Why does the solenoid valve sound wrong (humming)?
  • How does a higher power rating specified coil influence the MOPD (Max. Opening Pressure Differential)?
  • I have a coil here - which valve can I use?
  • Can you supply valve coils for hazardous areas?
  • I need a spare part for my product. Do you have that?
  • Why does the coil get very hot?
  • Where can I find approvals and certificates for Danfoss products? E.g. do you have a PED certificate for KP7W?
  • Do Danfoss products comply with RoHS directive (Restriction of Hazardous Substances)?
  • I'm looking for a Danfoss code number and I have not found it in any catalogues?
  • Could I send you a Danfoss part for repair?
  • Can I test if my solenoid valve is working properly without mounting it in the system?
  • Do you offer steam valves complete with coil?
  • Can Danfoss supply a solenoid valve with the coil mounted?
  • Does Danfoss offer a timer for solenoid valves?
  • Does Danfoss offer products with ATEX certificate (EEx)?
  • Do you have sparepart kits for the EV valves?
  • Do you have a Danfoss solenoid valve with code number 018F7251?
  • What is the difference between the EV220A and EV220B solenoid valves?
  • Is it possible to order EV225B solenoid steam valves without coil?
  • I would like to energize my solenoid valve for a short time with a controlled sequence - what could I do?
  • Is it possible to order only the coil for Danfoss solenoid steam valves?
  • My solenoid valve or coil is making a unpleasant noise, what could I do to fix it?
  • How do I see if the coil of the valve is energized?
  • Can you deliver your products wordwide?
  • Do you have a complete catalogue showing all your products?
  • Can you deliver products exclusively made for us?
  • Which distribution channels does Danfoss use?
  • Can I review your stock online?
  • Where can I find technical drawings of Danfoss products?
  • Could I use any Danfoss coil for the B-series valves ?
  • Where do I direct commercial or technical questions?
  • Do you have local stock?
  • Where can we find your data sheets?
  • Do you have local websites in my language?
  • Is it possible to place orders online?
  • Is AM230C a Danfoss valve?
  • Does Danfoss operate globally?
  • Is Danfoss a German company?
  • Can I order a solenoid valve with a 380V AC coil assembled?
  • Can I test the function of a solenoid valve by moving up and down the energized coil?
  • How can I connect a solenoid valve with a pressure/temperature switch?
  • Does Danfoss offer B-series coils in 42V a.c. or 48V d.c.?
  • My solenoid valve is not working. What could be wrong?
  • Can you send me a UL certificate for EV220A and an A-series coil?
  • I have some coils from another supplier, Can I use them with the Danfoss valves?
  • Where can I find some technical information about your products?
  • Does Danfoss offer a solenoid valve KIWA approval, neccasary to approve a water pump module?
  • What do I need to know to select the right product?
  • Can I get quality control plans/process flowcharts/material specifications/FMEA for Danfoss products?
  • Can you send me literature, brochures or catalogues on your products?
  • I placed an order through e-commerce. Could you please check the delivery dates and inform me the earliest possible delivery?
  • Which coil type fits the EV220B valve?
  • Which coil should I choose to get a Normally Open (NO) valve?
  • I would like an 018Zxxxx coil but could not find it in the catalogue?
  • Can I download product approvals & certificate from the Danfoss websites?
  • I think my valve coil has short circuited, caused by water. Can I order an O-ring to place under the coil?
  • The code no on my coil says 018F6176 I can not find this code no. in your catalogue/price list
  • Which media can Danfoss products be used with?