Industrial Automation
> Product information
> News
> News Archive
> Documentation
> Distributors
> Contact Us
> Technical Support
 
 
 
 
 

Contactors and Motor Starters

75 Item(s)

FAQ

  • What is special about the MCI Compressor Starter? Can I use a “normal” MCI soft starter to soft start a compressor?
  • Can the MCI soft starter be used as a switch or do I need also to install a contactor?
  • Why does the MCI soft starter only control 2 of the 3 phases?
  • What is a “thyristor” and what does “LTE” mean?
  • Why do the MCI 15 and MCI 25 not feature integrated by-pass of semiconductors?
  • What does “automatic detection of missing phases” mean?
  • What about the fact that the uncontrolled phase always is “live” on the motor terminal box?
  • What is the control voltage?
  • Can I buy a C 6?
  • Why is there a necessity for a fourth pole?
  • What is a pole?
  • I need a spare part for my product. Do you have that?
  • Where can I find approvals and certificates for Danfoss products? E.g. do you have a PED certificate for KP7W?
  • Do Danfoss products comply with RoHS directive (Restriction of Hazardous Substances)?
  • How can I connect a CTI circuit breaker with a CI contactor?
  • I need a star-delta timer type YTI.
  • Do you have a soft motor starter for 100 HP?
  • I'm looking for a Danfoss code number and I have not found it in any catalogues?
  • I am looking for a Danfoss product, type USC6000, but cannot find it in your catalogues?
  • Could I send you a Danfoss part for repair?
  • Can I get a CI 5, certified for marine use?
  • I am looking for a pump, type APP?
  • Do you have a contactor, type CL?
  • I am looking for Danfoss MASSFLO and MAGFLO flow meters?
  • I am looking for a Danfoss butterfly valve?
  • Can you deliver your products wordwide?
  • Do you have a complete catalogue showing all your products?
  • Can you deliver products exclusively made for us?
  • Which distribution channels does Danfoss use?
  • Can I review your stock online?
  • Where can I find technical drawings of Danfoss products?
  • Do you have Solid State Relays in your program?
  • I have mounted a Softstarter MCI C on my air compressor - why doesn't it work?
  • How do I select the correct soft starter?
  • Where do I direct commercial or technical questions?
  • Do you have local stock?
  • Where can we find your data sheets?
  • Do you have local websites in my language?
  • Is it possible to place orders online?
  • Can you give me some key figures on danfoss?
  • Does Danfoss operate globally?
  • Is Danfoss a German company?
  • I am looking for a hydraulic oil pump?
  • I am looking for a CI 4 minicontactor?
  • When is it recommended to use electronic contactors type ECI?
  • Do soft starters have any internal protection?
  • What is maximum overload current of soft starters?
  • I have a 21 kW motor application with star-delta starter, how can I change to softstarter in the cheapest way?
  • How can I control speed of fans with 1-phase motors?
  • It the contact 037H0115, type CB-DC available?
  • What is trip class?
  • What is the Burst Firing mode on ACI and ECI electronic contactors?
  • Why is our delivery delayed, when I saw that the delivery date is confirmed for 2 weeks in e-commerce?
  • What is the maximum starts and stops of my TCI softstarter?
  • Where can I find some technical information about your products?
  • Does a thermal overload relay provide full protection of the motor?
  • Which type of thermal overload relay should I choose for contactor CI 20?
  • What are mirror contacts and mechanically linked contacts?
  • What are bifuctureted H-shaped contacts?
  • How can the operation of the CI 210 EI coil be controlled?
  • Can Danfoss provide a 24V/50Hz coil for a CI 180 contactor?
  • What is the difference between MCI xx and MCI xx C families?
  • Why do we bypass the soft starter in steady state?
  • Does the MCI-CH have some protection against phase change?
  • What is the difference between the AC-3 and AC-4 categories?
  • What is the difference between the "AC-" Utilization Categories and why they are so important?
  • What is the Utilization Category for contactors used for switching tubular light bulbs?
  • How should I interpret MCI rating index AC-53b?
  • How should I interpret MCI rating index AC-53a?
  • What does AC-53a and AC-53b stands for and what is a difference?
  • Can I get quality control plans/process flowcharts/material specifications/FMEA for Danfoss products?
  • Can you send me literature, brochures or catalogues on your products?
  • I placed an order through e-commerce. Could you please check the delivery dates and inform me the earliest possible delivery?
  • Can I download product approvals & certificate from the Danfoss websites?
  • Where can I locate the ordering number on a TI 16C?