Industrial Automation
> Product information
> News
> News Archive
> Documentation
> Distributors
> Contact Us
> Technical Support
 
 
 
 
 

032U4923

Characteristic

Value

Type EV310B
Weight 0.224 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Ambient temperature [°C] 40 °C
Ambient temperature [°F] 105 °F
Body material Brass
Connection Flange 32 mm
Cv value [gal/min] 0,18
Differential pressure [bar] 0 - 16 bar
Differential pressure [psi] 0,0 - 228,6 psi
EAN 5702423179749
Function N C
Kv value [m³/h] 0,15
Max. Working Pressure [bar] 20,0 bar
Max. Working Pressure [psig] 285 psig
Medium temperature range [°C] -10 - 100 °C
Medium temperature range [°F] 15 - 210 °F
Number of ways 3/2
Operation Direct-operated
Options Manual override
Orifice size [in] 5/64 in
Orifice size [mm] 2,00 mm
Packing format Multi pack
Quantity per packing format 20 PC
Seal material FKM
Type designation Solenoid valve