Industrial Automation
> Product information
> News
> News Archive
> Documentation
> Distributors
> Contact Us
> Technical Support
 
 
 
 
 

032U8097

Characteristic

Value

Type EV260B
Weight 2.055 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Body material Brass
Coil BL 24,00 V d.c.
Coil type BL
Connection G 3/4
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 6,00
Differential pressure [bar] 0,5 - 10 bar
Differential pressure [psi] 7,1 - 28,6 psi
EAN 5702423033577
Function N C
Kv value [m³/h] 5,00
Medium temperature range [°C] -10 - 80 °C
Medium temperature range [°F] 15 - 180 °F
Number of ways 2/2
Operation Proportional
Orifice size [in] 3/4 in
Orifice size [mm] 20,00 mm
Packing format Multi pack
Power consumption [W] 20,0 W
Quantity per packing format 9 PC
Seal material PTFE
Supply voltage [V] d.c. 24,00 V
Type designation Solenoid valve