Industrial Automation
> Product information
> News
> News Archive
> Documentation
> Distributors
> Contact Us
> Technical Support
 
 
 
 
 

032U3805

Characteristic

Value

Type EV225B
Weight 0.623 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Ambient temperature [°C] 40 °C
Ambient temperature [°F] 105 °F
Body material DZR brass
Connection G 1/2
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 3,50
Differential pressure [bar] 0,2 - 10 bar
Differential pressure [psi] 2,9 - 142,9 psi
EAN 5702428473040
Function N C
Kv value [m³/h] 3,00
Max. Working Pressure [bar] 10,0 bar
Max. Working Pressure [psig] 145 psig
Medium temperature range [°C] -10 - 185 °C
Medium temperature range [°F] 15 - 365 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [in] 5/8 in
Orifice size [mm] 15,00 mm
Packing format Multi pack
Quantity per packing format 12 PC
Seal material PTFE
Type designation Solenoid valve