Industrial Automation
> Product information
> News
> News Archive
> Documentation
> Distributors
> Contact Us
> Technical Support
 
 
 
 
 

032U8375

Characteristic

Value

Type EV224B
Weight 0.759 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Ambient temperature [°C] 80 °C
Ambient temperature [°F] 175 °F
Body material Brass
Connection NPT 1/2
Connection Internal/External Internal
Cv value [gal/min] 4,70
Differential pressure [bar] 0,3 - 40 bar
Differential pressure [psi] 4,3 - 580,2 psi
EAN 5702428440349
Function N C
Kv value [m³/h] 4,00
Max. Working Pressure [bar] 40,0 bar
Max. Working Pressure [psig] 580 psig
Medium temperature range [°C] -10 - 90 °C
Medium temperature range [°F] 15 - 195 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [in] 5/8 in
Orifice size [mm] 15,00 mm
Packing format Multi pack
Quantity per packing format 24 PC
Seal material NBR
Type designation Solenoid valve