Industrial Automation
> Product information
> News
> News Archive
> Documentation
> Distributors
> Contact Us
> Technical Support
 
 
 
 
 

042U4024

Characteristic

Value

Type EV220A
Weight 0.552 Kg
Actuator system 9 mm
Actuator system 0.35 in
Ambient temperature [°C] 50 °C
Ambient temperature [°F] 120 °F
Body material Brass
Connection G 1/2
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 4,70
Differential pressure [bar] 0,3 - 16 bar
Differential pressure [psi] 4,3 - 228,6 psi
EAN 5702423106608
Function N C
Kv value [m³/h] 4,00
Max. Working Pressure [bar] 50,0 bar
Max. Working Pressure [psig] 715 psig
Medium temperature range [°C] -10 - 90 °C
Medium temperature range [°F] 15 - 195 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [in] 4/16 in
Orifice size [mm] 14,00 mm
Packing format Multi pack
Quantity per packing format 24 PC
Seal material NBR
Type designation Solenoid valve