Industrial Automation
> Product information
> News
> News Archive
> Documentation
> Distributors
> Contact Us
> Technical Support
 
 
 
 
 
Danfoss Logo
Solenoid valves

Solenoid Valves

Danfoss offers an exceptionally wide range of solenoid valves, available in direct-operated, servo-operated and assisted lift versions. An easy, economical way to control and regulate fluids and gases.

Danfoss solenoid valve bodies and electrical coils are normally supplied separately and then combined.

They are assembled quickly and simply without tools, providing optimum product flexibility and availibility. If a coil needs to be replaced, it can be done without stopping or draining the system.

The solenoid valves are also available as complete units if required.
Solenoid Valves mounted in heating plant

Application of Solenoid Valves

Our solenoid valve programme suits a number of industrial applications and is known for high performance in these and other applications:

  • Laundry and dry-cleaning equipment
  • Industrial washing equipment
  • Autoclaves/sterilizers
  • Compressors and vacuum pumps
  • Plastic moulding machinery
  • Steam boilers
  • Food processing machinery
  • Sprinklers and fire fighting systems
  • Dentist equipment
  • Coffee machines
  • Boilers
Solenoid Valves group

Solenoid Valve Programme

Our general B series has a high capacity and excellent performance. Our A series is more economic and compact.

If you need help to choose the right valve please look up the individual programmes in the Solenoid valve web catalogue or contact us directly.

Seal Material
Below you can read how to decide which seal material to choose for the different  media: 

For Water applications you can choose EPDM, NBR, or FKM, note that the present FKM material is limited to 60º C.

The NBR is applicable up to 90º C, and the EPDM can be used for hot water and even low pressure steam up to 140º C.

For Air or Oil you can choose either NBR or FKM.
 
For high pressure steam up to 10 Bar and 185º C PTFE is applicable.
Solenoid Valves documentation

Literature and Web Catalogue for Solenoid Valves

Find detailed technical information, literature, pictures and code numbers of our solenoid valve programme in our web catalogue.

Our data sheets contain the most detailed specifications including technical drawings and measurements.
Valve selector

Easy selection of solenoid valves

With our valve selector you can easily find the solenoid valve you need.
 
The tool is for installers and end-users of solenoid valves for a range of standard applications.

The selector can also be used on your mobile device