Industrial Automation
> Product information
> News
> News Archive
> Documentation
> Distributors
> Contact Us
> Technical Support
 
 
 
 
 
Danfoss Logo
Pressure transmitters

Pressure Transmitters

The extent of automation in both mobile and stationary applications is increasing dramatically. As the efficient management of machines and systems becomes more and more dependent on integral electronic controls, there will be an increasing demand for sensors and transmitters.

Danfoss has decades of experience in this development and has managed to follow the market needs both in relation to technologies and functions.

Today the Danfoss product program covers a broad selection of transmitter types which all combine the state of the art technologies with intelligent choice of material. This secures that we are able to tailor our range to almost any measuring task – at any budget.

Features:

  • High EMC performance without impact on accuracy
  • High level of vibration and schock stability
  • Long term stability
  • High level of over-pressure stability
  • High IP degree
  • Wide choice of pressure connections, electrical connections, pressure ranges, output signal
  • Available with marine approvals
Pressure transmitter on application

Applications of pressure transmitters

Danfoss pressure transmitters and transducers are designed to deliver efficiency and long life time of problem-free performance in a variety of applications:
Transportation:
Off-road vehicles, Rail, Marine.
Machine & Equipments:
Compressore & Pumps, Metal Working Equipment, Hydraulic, Industrial engines.
Process & Energy:
Wind Mills, Gen-Sets.
HVAC/R:
Refrigeration, Boilers, just to mention a few, controlling that your application is performing smoothly day after day.
Production of pressure transmitters

Principles of function - pressure transmitters

To be able to minimize cost and maximize performance needed in different applications you have on the Danfoss products the possibility to choose between different sensing technologies and electronic solutions.

The piezo-resistive silicon sensor, is the most suitable in applications with pressure peaks. The pressure overload is typically six times (max. 1500 bar) the measuring range and performs millions of cycles.

The range of transmitters based on the thin film technology ensures exceptional accuracy, fast response time and long-term stability.

Both transmitter series are available with an integrated pulse-snubber in the transducer to prevent dangerous cavitations and liquid hammering at the diaphragm.
Pressure transmitters

Flexible solutions - standard or customized pressure transmitters

Our unique state-of-the-art technology enables us to tailor make pressure transmitters to suit your specific applications. Among other things, you can specify the type of electrical connection, output signal, supply voltage or pressure connection.